A close-up view showing an N7010A active termination adapter connected to an oscilloscope input, with a signal cable attached.

The N7010A active termination adapter is a 30 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance. The adapter was designed to address applications such as HDMI 2.0, DisplayPort and MIPI M-PHY Gear 3/4. The oscilloscope can internally control the termination voltage to keep it between -4.0V to +4.0V. Utilizing a low attenuation ratio setting (1.16:1), the adapter enables extremely lower noise floor. The N7010A replaces solutions using an expensive single-ended probe. This adapter is compatible with Infiniium 90000Q, Z-Series, and V-Series oscilloscopes installed with software version 5.30 or higher. The XR8-series of Oscilloscopes with 8–33 GHz bandwidth, introduced with Infiniium 2026 software also support this adapter.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
XR8-Series

UXR-Series


Compatible for use with
UXR-Series <=33 GHz
Z-Series ♦ (firmware version ≥5.30)
V-Series ♦ (firmware version ≥5.30)
S-Series
90000 Q-Series ♦ (firmware version ≥5.30)
90000 X-Series ♦ (firmware version ≥5.50.0031)
90000A Series  
86100D DCA-X
80000B Series
9000 H-Series  
9000 Series
8000 Series  
7000 Series  
6000 X-Series
6000 Series  
5000 Series  
4000 X-Series  
3000 X-Series  
3000 Series
2000 X-Series  
1000 Series